Sonography

Ultrasound

Specializing in lightweight cables, high density wire, termination for transducers and zero insertion force connectors, TE is the partner of choice for integrated ultrasound solutions. Every year TE Connectivity enables 300,000 parents to see their baby for the first time.

Built upon a legacy of innovation TE's expertise in ultrasound was derived from AMP, a TE company which built the revolutionary technology used in ultrasound cable assemblies today.

Over seven decades, huge strides have been made in the area of sonography. From high quality image to fully integrated devices. Our solutions enable power, data and signal to generate, transmit and feedback along a range of devices. Built with the end user in mind our comfort cable range combines superior image resolution with an ergonomic design for easy manoeuvrability.

Enabling the trends of tomorrow TE is turning clinical needs into technical innovations, delivering on the miniaturization of devices, higher density image quality through 4K, 8K & 3D imaging and the acquisition of data through connectivity.

Core Competencies

  • Custom connectors
  • Cable technology
  • Materials science
  • MEM's (Micro-Electro-Mechanical systems) connectivity
  • Catheters
  • Molding
  • Fine wire
  • Heat shrink tubing
  • Endoscopic assembly
  • Metal tubing
  • Speciality needles
  • Single-use videoscopes