Ease of use and flexibility at a touch
Our FFC termination machine is an electrical-driven, semi-automatic assembly machine that uses different die sets to terminate reel-feed FFC contacts to manually supplied FFC cables. The machine terminates a predefined number of contacts to the supplied cable end and individual wire positions can be skipped during the assembly sequence. FFC termination provides quick change, interchangeable applicators for different products, along with an operator-friendly touch screen capability.
Flexible Flat Cable (FFC) & Flexible Printed Circuit Cable (FPC) 300 Termination Semi Auto
Flexible Flat Cable (FFC) & Flexible Printed Circuit Cable (FPC) 300 Termination Semi Auto Machine
Our new semi-automatic processing and terminating machine for FFC cables and FPC cables provides a new high-performance tool, quality process control, compatibility and parameter visualization.
Key Benefits:
- New High-Performance Tool
- Quality Process Control
- Highest Accuracy
- Support
Our latest crimping process enables the position and posture of the NanoMQS terminal to be better controlled during the crimping process to avoid asymmetry. At the same time, the FPC copper foil deformation is reduced during the crimping process thereby achieving the realization of stable crimping quality. This new high-performance tool provides smart vision while complying with international standard and being widely adopted by multiple industries. The new termination semi auto machine monitors crimp height, crimp force, AOI, and provides higher OEE. The parameter visualization provides for friendly HMI allowing for less programming time. You can also program the number of crimping required. Individual conduct positions can be skipped.
Flexible Flat Cable (FFC) Splice Machine Mark IV
Flexible Flat Cable (FFC) Splice Machine Mark IV Machine
Our high performance flexible flat cable (FFC) splice machine mark IV provides quality assurance during the splice crimping process to terminate foil to wire connections in automotive, industrial & commercial transportation, aerospace defense & marine applications.
- High-Performance Tool
- Quality Assurance
- Customized Designs
Our high performance flexible flat cable (FFC) splice machine mark IV provides quality assurance during the splice crimping process to terminate foil to wire connections in automotive, industrial & commercial transportation, aerospace defense & marine applications.
Flexible Flat Cable (FFC) Splice Machine Mark II
Features
For FFC Contacts and FFC Cables
- Crimping force 15kN
- Press stroke 40mm (1.56")
- Weight 100 kg
- Reel diameter 610mm; 24"
- Power supply 220/240 V, 50Hz
- Crimping rate approx. 3 contacts/sec
- Dimensions with reel
HxWxD [mm] = 1200 x 1200 x 600 - Programs pitches from 1.27mm - 5.08mm
- Pin number can be programmed and cable alignment effected in the machine
- Individual wire positions can be skipped
- Processable widths depend on number of connector positions and foil contour
- Possible number of crimps: Pitch 5.08mm = 18 crimps; Pitch 2.54mm = 37 crimps; Pitch 1.27mm = 74 crimps
- Other pitches upon request
Model W350 Waffle Iron Infrared Heater
Products Applied
- CTM splice modules for flat conductor cable
- CTM transitions for splicing flat conductor cable to round wire
- MTC50 and MTC100 connector wafers for flat conductor cable