Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
General Purpose Resistor
-
Element Type :
Thick Film
-
Package Size Code :
0805
Electrical Characteristics
-
Power Rating (W):
.1
-
Resistance Value (Ω):
3.3M
-
Resistance Class :
1MΩ – 1GΩ
-
Passive Component Tolerance (%):
-10
Termination Features
-
Surface Mount Resistor Termination Type :
Solder
-
Number of Terminations :
2
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±200
Packaging Features
-
Packaging Method :
Taped & Reeled