Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Configuration (Pole-Throw) :
Double Pole - Double Throw
-
Number of Actuators :
Single
-
Number of Positions :
2
Electrical Characteristics
-
Contact Current Rating (A):
.1
-
Operating Voltage (VDC):
30
Body Features
-
Actuator Material :
Polyacetal
-
Actuator Color :
Black
-
Actuator Travel :
2 mm [ .079 in ]
-
Actuator Orientation :
Top
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
Termination Features
-
Termination Post & Tail Length :
2.5 mm [ .098 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Product Length :
11 mm [ .433 in ]
-
Product Width :
7.3 mm [ .287 in ]
-
Actuator Length :
2.01 mm [ .079 in ]
Industry Standards
-
UL Flammability Rating :
UL 94HB, UL 94V-0