Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
-
PCB Connector Assembly Type :
PCB Mount Header
Configuration Features
-
Number of Positions :
4
-
Number of Rows :
2
-
PCB Mount Orientation :
Right Angle
Electrical Characteristics
-
Operating Voltage (VAC):
600
Body Features
-
Primary Product Color :
White
Contact Features
-
Contact Base Material :
Brass
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
Contact Mating Area Plating Material Finish :
Matte
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Contact Mating Area Plating Material Thickness :
3.81 µm [ 150 µin ]
-
Mating Pin Diameter :
1 mm [ .039 in ]
-
Contact Layout :
Matrix
-
PCB Contact Termination Area Plating Material Thickness :
3.81 µm [ 150 µin ]
-
Contact Mating Area Plating Material :
Tin-Lead
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
10
-
Contact Mating Area Length :
6.1 mm [ .24 in ]
Termination Features
-
Termination Post & Tail Length :
3.68 mm [ .144 in ]
-
Termination Post & Tail Diameter :
1 mm [ .039 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Retention Type :
Latch
-
PCB Mount Retention Type :
Boardlock
-
Panel Mount Feature :
Without
-
Mating Retention :
With
-
Mating Alignment Type :
Polarization
-
Connector Mounting Type :
Board Mount
-
Mating Alignment :
With
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
Housing Features
-
Housing Material :
Nylon
-
Centerline (Pitch) :
4.14 mm [ .162 in ]
Dimensions
-
Row-to-Row Spacing :
4.14 mm [ .162 in ]
-
PCB Thickness (Recommended) :
1.57 mm [ .061 in ]
-
Connector Width :
11.86 mm [ .466 in ]
-
Connector Height :
11.86 mm [ .466 in ]
-
Connector Length :
9.86 mm [ .388 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
200
-
Packaging Method :
Bag