Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Low Ohmic Resistor
-
Element Type :
Foil
Electrical Characteristics
-
Power Rating (W):
1
-
Resistance Value (Ω):
.068
-
Resistance Class :
Up to 1kΩ
-
Passive Component Tolerance (%):
5
Termination Features
-
Surface Mount Resistor Termination Type :
Solder
-
Number of Terminations :
2
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±100
Packaging Features
-
Packaging Method :
Loose Piece - Bag