Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Sealed Gauge
-
Sensor Package
O-Ring Mount, Threaded Process Fittings, Weldable
Configuration Features
-
Electrical Connection
Cable w/ Connector, Ribbon Cable, Solder Pads
Electrical Characteristics
Dimensions
-
Product Diameter
9.04 mm [ .356 in ]
-
Product Height
13.2 mm [ .52 in ]
Usage Conditions
-
Pressure (bar)
68.94, 689.47
-
Pressure (psi)
1000, 10000
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
125mV
Other
-
Non-Linearity ± (%)
.25
-
Port Fitting
None, Weldable (No Thread)
Reference Number
-
TE Internal Number
CAT-MIPS0024