Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
No Connector
Electrical Characteristics
-
Supply Voltage Range (V):
10
Usage Conditions
-
Pressure :
50 bar [ 750 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Output Signal Type :
100 mV
-
Proof Pressure Range :
2X FS
-
Pressure Accuracy :
Down to ± .35% FSO
Other
-
Sensor Options :
IP67 Protection
-
Port Fitting :
M4x0.7 Male