SEPARABLE CONNECTORS FOR SWITCHGEARS AND TRANSFORMERS UP TO 72.5kV
Our screened separable connectors are engineered to meet the technical and business challenges of today´s large offshore wind applications. They are easy to install and ensure high performance and longevity in harsh environments. Highly flexible and customizable, they will enable you to optimize your project execution.
SCREENED SEPARABLE CONNECTORS
TE's Raychem Screened T-Connectors for Interface F RSTF connect single and three-core polymeric cables to switchgears and transformers up to 72.5kV.
FEATURES & BENEFITS
LEARN MORE- Reduced installation time as no special tools are required
- Compact design for cables with cross sections from 95mm² to 1200mm²
- Suitable for flexible tower cable and subsea array cables
SCREENED COUPLING CONNECTORS
TE's Raychem RSTF Coupling Connectors
FEATURES & BENEFITS
LEARN MORE- Offer easy fitting onto T-connector due to its design and installation procedure
- Featuring up to 1800A as combined continuous current rating
- Offer a variety of applications for more flexibility in wind turbine cabling
SCREENED SEPARABLE CONNECTORS WITH SURGE ARRESTERS
TE's Raychem Surge Arresters
FEATURES & BENEFITS
LEARN MORE- Type-tested for 31.5 kA short circuit current without need for metal enclosure
- State-of-the-art gapless ZnO surge arrester design
- Maintenance free and corrosion resistant