GROUNDING CONNECTORS
Proper grounding and bonding is critical to the effective operation of electrified systems. TE's AMP Weld exothermic welding process is an aluminothermic chemical reaction between aluminum and copper oxide. It is utilized to produce permanent electric connections for joining applications such as copper to copper, and steel to copper.
60
Connections per molds
+75%
Weld metal reaction yield
EXOTHERMIC WELDED GROUNDING CONNECTORS
TE's AMP Weld Premium Exothermically Welded Connectors are designed to provide complete fusion of the conductors being joined.


FEATURES & BENEFITS
LEARN MORE- Premium welding material provides the highest quality welded connections
- Eliminate grounding connector failures
- Contribute to proper equipment operation and personnel safety for the lifetime of the installation