HEAT AND COLD SHRINK JOINTS
Your decision on whether to install heat shrink or cold shrink technology can have a significant impact on your project’s long-term success. TE is one of the only providers that offers a complete range of heat and cold shrink joints. Our experts can help you select the solution that is a better fit for your project needs.
1st
Pioneer of heat shrink technology
60+
Years of experience
HEAT SHRINK JOINTS
TE's Raychem MXSU Heat Shrink Jointing System offers a comprehensive range of joints for 1-core cable types up to 36kV.


FEATURES & BENEFITS
LEARN MORE- Tailored for large cross sections ranging from 500mm² to 1000mm² covering a wide application range
- The shear bolt connectors make the installation fast and easy, eliminating the need for crimping tools
- Short and slim design makes working in compact spaces easier
HEAT SHRINK DUAL RANGE JOINTS
TE's Raychem MXSU Heat Shrink Dual Range Joints offer a comprehensive range of joints for 1-core cable types up to 36kV.


FEATURES & BENEFITS
LEARN MORE- Tailored for large cross sections ranging from 630mm² to 1000mm² covering a wide application range
- The shear bolt connectors make the installation fast and easy, eliminating the need for special connectors
- Short and slim design makes working in compact spaces easier
COLD SHRINK JOINTS
TE's Raychem CSJA Cold Shrink Joints offer a fast and easy-to-install jointing system offering up to 42kV for any cable insulation and neutral types.


FEATURES & BENEFITS
LEARN MORE- Joint body, earthing and rejacketing pre-expanded on one holdout system for short and easy installation
- Ergonomically designed spiral holdout for a safe installation with low-release forces for the safety of the installer
- Pre-expanded, single piece silicone rubber joint body with high mechanical expansion capability allows a wide application range