SEPARABLE CONNECTORS FOR SWITCHGEARS AND TRANSFORMERS
Our screened separable connectors are easy to install, compact and adaptable to almost any type of cable. They can fit in small connection spaces while meeting the requirements of a wide array of applications and are built to perform under environmental extremes. Combined with capacitive voltage sensors or testing points, they increase the safety and reliability of your grid.
6M
Number of TE's separable connectors in use worldwide
#1
RSTI connectors are used in one of the world's largest offshore wind farms
SCREENED SEPARABLE CONNECTORS
TE's Raychem Screened T-connectors RSTI connect single and three-core polymeric cables to switchgears and transformers in medium-voltage distribution networks.
FEATURES & BENEFITS
LEARN MORE- Enable the reliable connection of cables even in tight spaces
- Cover cable cross sections from 25mm² to 1000mm² up to 42kV to serve wider applications
- Improve personal safety and monitoring thanks to available voltage indicators and sensors
CAPACITIVE VOLTAGE SENSORS
TE's Raychem Capacitive Voltage Sensors measure and protect medium-voltage applications up to 24kV when embedded into our RSTI separable connectors.
FEATURES & BENEFITS
LEARN MORE- High-accuracy class suitable for measuring, metering and signaling tasks
- Inherent safety thanks to total galvanic isolation from high voltage
- No need for auxiliary power supply
SCREENED COUPLING CONNECTORS
TE's Raychem Screened Coupling Connectors
FEATURES & BENEFITS
LEARN MORE- Allow multiple cable connections to one bushing
- Flexibility to combine different cross sections on the same equipment
- Enable separable inline cable connections
SCREENED CONNECTORS WITH SURGE ARRESTERS
TE's Raychem Surge Arresters
FEATURES & BENEFITS
LEARN MORE- Excellent short circuit, TOV and residual voltage performance
- Base and coupling connector version available to cover multiple applications
- State-of-the-art gapless ZnO design
ELBOW CONNECTORS
TE's Raychem T-Body Elbow Connectors terminate underground cables to high voltage transformers and switchgears up to 35kV or 600/900A.
FEATURES & BENEFITS
LEARN MORE- Available in 150kV and 200kV BIL designs to serve wider applications
- Low-tension set and high-dielectric strength thanks to peroxide-cured EPDM rubber
- Sense voltages and provide an attachment point for fault indicator with test point molded in the body
ELBOW ARRESTERS
TE's Raychem T-Body Elbow Arresters protect underground cables and medium-voltage apparatus from voltage surges due to lightning and switching transients up to 35kV/600A.
FEATURES & BENEFITS
LEARN MORE- Design saves space and eliminates the need for adaptors by bolting directly to the bushing
- Ensure peak performance under the harshest conditions thanks to a void and gap-free design
- High-energy capability due to large diameter of the MOV elements
MEDIUM VOLTAGE JUNCTION BOXES
TE's Raychem Medium Voltage Junction Box MVJB enables creation of separable branch-off joints and cable junctions using RSTI separable connectors rated up to 36kV.
FEATURES & BENEFITS
LEARN MORE- A wide application range for any branching point from 25mm² to 1000mm²
- Full metal encapsulation for a long service life even in the presence of water and dust
- Easy access to the RSTI's capacitive test point for phasing, voltage indication and sensor applications