PLUG-IN TERMINATIONS
Our plug-in terminations are reliable, fast and easy to install for any cable types as no special tools are required. The terminations have dry interfaces with no oil filling inside which make installation easy and reduce outage risks.
PLUG-IN TRANSFORMER TERMINATIONS
TE's Raychem Plug-In High Voltage Transformer PHVT Terminations are designed for installation in transformer cable entry housings up to 245kV.
FEATURES & BENEFITS
LEARN MORE- Compatible with polymeric insulated cables independent of the manufacturer, thus covering a wide range of applications
- Easy installation thanks to a pre-molded silicone body and mechanical cable lug
- The plug can be easily separated and re-installed for a smooth maintenance