SEPARABLE CONNECTORS FOR SWITCHGEARS AND TRANSFORMERS UP TO 72.5kV
Our screened separable connectors are engineered to meet the technical and business challenges of today´s large offshore wind applications. They are easy to install and ensure high performance and longevity in harsh environments. Highly flexible and customizable, they will enable you to optimize your project execution.
SCREENED SEPARABLE CONNECTORS
TE's Raychem Screened Connectors for Interface F RSTF connect single and three-core polymeric cables to switchgears up to 72.5kV.


FEATURES & BENEFITS
LEARN MORE- Reduced installation time as no special tools are required
- Compact design for cables with cross sections from 95mm² to 1200mm²
- Suitable for flexible tower cable and subsea array cables
SCREENED COUPLING CONNECTORS
TE´s Raychem Coupling Connectors


FEATURES & BENEFITS
LEARN MORE- Offer easy fitting onto T-connector due to its design and installation procedure
- Featuring up to 1800A as combined continuous current rating
- Offer a variety of applications for more flexibility in wind turbine cabling
SCREENED CONNECTORS WITH SURGE ARRESTERS
TE's Raychem Surge Arresters


FEATURES & BENEFITS
LEARN MORE- Type-tested for 31.5 kA short circuit current without need for mental enclosure
- State-of-the-art gapless ZnO surge arrester design
- Maintenance free and corrosion resistant
Insulation & Protection
Our low voltage bushing covers provide insulation and protection against flashover due to accidental contact.
HEAT SHRINK CABLE BREAKOUTS
TE's Raychem Cable Breakouts insulate & protect cable crutches. They also seal transition joints against moisture and mechanical pressure.


FEATURES & BENEFITS
LEARN MORE- Different sizes for 2-core and 5-core cables for a wide range of core and cable diameters
- Inline coating with hot melt adhesive provides high sealing properties
- Reduce stocks as it can be used with most of the oversheath and cable substrates
LOW VOLTAGE BUSHING COVERS
TE's Raychem Low Voltage Bushing Covers LVBC insulate and protect energized bushings from flashover due to accidental contact up to 1kV / 2000A.


FEATURES & BENEFITS
LEARN MORE- Easy installation and removal for maintenance and inspection thanks to push fit latches
- Highly flame-retardant to limit fire propagation
- Withstand high temperatures up to +105°C
CONNECTION & MOUNTING
Our cable cleats are range-taking to be used with almost every type of cable. They are ideal for installation in tight spaces thanks to their compact design which makes them fast and easy to integrate into your tower.
CABLE CLEATS
TE's Raychem Cable Cleats are advanced cable-tightening systems for low, medium and high-voltage applications.

DOWNLOAD DOCUMENT

WATCH VIDEO


FEATURES & BENEFITS
LEARN MORE- Cover a wide range of cable diameters from 15 to 135mm
- Robust design provides high resistance to electromechanical forces during short circuit conditions
- Stackable configuration available to fit tight spaces