INSULATION & PROTECTION
Our heat shrink tubing provides high electrical and mechanical performance as well as long-term reliability in harsh environments. It is halogen-free, non-corrosive and has an unlimited shelf life. Our insulation covers protect your busbar connections from flashover to increase uptime.
HEAT SHRINK TUBING
TE's Raychem MWTM Medium-Wall Tubing insulates, protects and seals your power cable.


FEATURES & BENEFITS
LEARN MORE- Excellent mechanical rigidity to reinforce your cables
- Co-extrusion coating with hot melt adhesive provides high sealing properties
- High electrical performance
FLAME-RETARDANT HEAT SHRINK TUBING
TE's Raychem ZCSM Thick-Wall Tubing insulates and protects your power cable joints and electrical connections from flames.


FEATURES & BENEFITS
LEARN MORE- Halogen-free tubing for low smoke and non-toxic fumes
- Highly flame-retardant tubing which limits fire propagation
- Flexible material for easy installation onto different irregular shapes
BUSBAR CONNECTION COVERS
TE's Raychem BMOD Cold Applied Covers insulate and protect energized busbar connections from flashover due to accidental contact up to 36kV.


FEATURES & BENEFITS
LEARN MORE- Excellent anti-tracking performance provided by medium voltage BMOD
- Highly flame-retardant and emit low toxic fumes thanks to halogen-free material
- Withstand high temperatures up to +105°C
Connection & Mounting
Our mechanical connectors and cable cleats are range-taking to be used with almost every type of cable. They are ideal for installation in tight spaces thanks to their compact design which makes them fast and easy to integrate into your tower.
120 Billion
Products manufactured globally
75+ Years
of leading in connectivity
$13.1 Billion
Sales 2017
MECHANICAL LUGS
TE's BLMT Shear Bolt Lugs are designed to connect cables up to 42kV.


FEATURES & BENEFITS
LEARN MORE- Reduce stock levels as 3 sizes cover conductors from 25mm² to 400mm²
- Torque-controlled shear bolt heads for excellent electrical contact
- Easy installation with standard socket spanner
ALUMINUM SHEAR BOLT TERMINALS
TE's Aluminum Shear Bolt Terminals ASBT are designed to connect power cable terminations up to 69kV.


FEATURES & BENEFITS
LEARN MORE- Reduce stock levels as 4 sizes cover aluminum and copper conductors from #2 to 1250 kcmil
- Torque-controlled shear bolt heads for excellent electrical contact
- Easy installation with standard ratchet-type socket wrench
CABLE CLEATS
TE's Raychem Cable Cleats are advanced cable-tightening systems for low, medium and high voltage applications.

DOWNLOAD DOCUMENT

WATCH VIDEO


FEATURES & BENEFITS
LEARN MORE- Cover a wide range of cable diameters from 15 to 135mm
- Robust design provides high resistance to electromechanical forces during short circuit conditions
- Stackable configuration available to fit tight spaces