INSULATION & PROTECTION
Our roll-on splice covers, wraparounds, heat shrink tubing and cable breakouts provide high electrical and mechanical performance as well as long-term reliability in harsh environments. They are fast and easy to install on your tower cables.
ROLL-ON SPLICE COVERS
TE's Rayvolve Splice Covers insulate and seal cable connections up to 0.6/1kV.


FEATURES & BENEFITS
LEARN MORE- Quick roll-on installation results in lower installed cost solution
- Water-resistant splice thanks to special EPDM elastomer material
- Dual-wall design provides robust cable seal and insulation
HEAT SHRINK WRAPAROUND SLEEVES
TE's Raychem CRSM Wraparound Sleeves provide fast repair and sealing of a wide range of cable joints.


FEATURES & BENEFITS
LEARN MORE- Fast fitting thanks to the rail and channel closure
- Highly range-taking as it can be used with most oversheath and cable substrates
- Excellent bonding due to an inside coating that melts into the damaged areas
HEAT SHRINK TUBING
TE's Raychem WCSM Thick-Wall Tubing insulates, protects and seals power cable joints and electrical connections.


FEATURES & BENEFITS
LEARN MORE- 4:1 shrink ratio allows a wide range of cable and component diameters to be covered
- Excellent physical, chemical and electrical properties for highly-reliable tubing
- Co-extrusion coating with hot-melt adhesive forms an effective barrier against fluids and moisture
FLAME-RETARDANT HEAT SHRINK TUBING
TE's Raychem FCSM Thick-Wall Tubing insulates and protects power cable joints and electrical connections from flames.


FEATURES & BENEFITS
LEARN MORE- Highly flame-retardant tubing which limits fire propagation
- Flexible material for easy installation onto different irregular shapes
- Co-extrusion coating with hot melt adhesive forms an effective barrier against fluids and moisture
HEAT SHRINK CABLE BREAKOUTS
TE's Raychem Cable Breakouts insulate and protect cable crutches. They also seal transition joints against moisture and mechanical pressure.


FEATURES & BENEFITS
LEARN MORE- Cover a wide range of core and cable diameters from 2-core to 5-core cables
- High-sealing properties thanks to the inline coating with hot melt adhesive
- Allow stock reduction as they can be used with most oversheath and cable substrates
Connection & Mounting
Our mechanical connectors and cable cleats are range-taking to be used with almost every type of cable. They are ideal for installation in tight spaces thanks to their compact design which makes them fast and easy to integrate into your tower.
MECHANICAL CONNECTORS
TE's BSM Shear Bolt Connectors are designed to connect cables up to 42kV.


FEATURES & BENEFITS
LEARN MORE- Reduce stock levels as 3 sizes cover conductors from 25mm² to 400mm²
- Torque-controlled shear bolt heads for excellent electrical contact
- Easy installation with standard socket spanner
MECHANICAL LUGS
TE's BLMT Shear Bolt Lugs are designed to connect cables up to 42kV.


FEATURES & BENEFITS
LEARN MORE- Reduce stock levels as 3 sizes cover conductors from 25mm² to 400mm²
- Torque-controlled shear bolt heads for excellent electrical contact
- Easy installation with standard socket spanner
ALUMINUM SHEAR BOLT SPLICE CONNECTORS
TE's Aluminum Shear Bolt Splice ASBS connectors are designed to connect underground splices up to 35kV.


FEATURES & BENEFITS
LEARN MORE- Reduce stock levels as 3 sizes cover aluminum and copper conductors from #2 to 1000 kcmil
- Torque-controlled shear bolt heads for excellent electrical contact
- Easy installation with standard ratchet-type socket wrench
ALUMINUM SHEAR BOLT TERMINALS
TE's Aluminum Shear Bolt Terminals ASBT are designed to connect power cable terminations up to 69kV.


FEATURES & BENEFITS
LEARN MORE- Reduce stock levels as 4 sizes cover aluminum and copper conductors from #2 to 1250 kcmil
- Torque-controlled shear bolt heads for excellent electrical contact
- Easy installation with standard ratchet-type socket wrench
CABLE CLEATS
TE's Raychem Cable Cleats are advanced cable-tightening systems for low, medium and high voltage applications.

DOWNLOAD DOCUMENT

WATCH VIDEO


FEATURES & BENEFITS
LEARN MORE- Cover a wide range of cable diameters from 15 to 135mm
- Robust design provides high resistance to electromechanical forces during short circuit conditions
- Stackable configuration available to fit tight spaces