Featured Product: DBAS 9 Connector

DBAS 9 connector for space and military applications

TE Connectivity's DBAS 9 connector provides cost-effective solutions using AS39029 signal and power contacts

01/11/2022

TE Connectivity (TE), a world leader in connectivity and sensors, is adding the DBAS 9 connector to its family of connectors. The DBAS 9 connector is specifically designed to offer increased configuration options providing additional design flexibility in the harsh environments of military and space applications. This push pull connector is built on time-tested technologies by combining the extreme reliability of the DBAS 7 connector with the flexibility of standard D38999 inserts. DBAS 9 connector also provides cost-effective solutions using AS39029 signal and power contacts.“The DBAS 9 connector offers a solution for engineers looking for a connector that is easy to install and uninstall, while providing high performance that can withstand extreme shock, vibration and high temperatures up to 200°C,” says Aurélie Cordier, product manager for TE’s Aerospace, Defense and Marine division. “The DBAS 9 connector is ideally employed in harsh applications, such as umbilical connectors for missiles and rockets where lanyard quick release or rack and panel mating is used.” 

TE’s DBAS 9 connector is engineered for extremely harsh environments featuring:
● Visual and sensitive push-pull locking system for blind
mating applications
● Leading clip help prevent accidental unmating on demand
● Easy locking/unlocking (in heavy duty lanyard configuration)
● Scoop-proof
● Wide range of arrangements configurations of D38999 inserts:
high density, hybrid signal and power layout and high-speed
● Rack and panel feature
● Large range of backshells and accessories

The wide range of inserts and large range of shell types and accessories with multiple surface-finishing options makes integrated solutions for custom designs possible, such as integrated backshells, fiber optic and high-speed solutions. Finally, if requested DBAS-9 connectors can also be manufactured according to European Space Agency (ESA) procedures to improve traceability and quality insurance requested for critical space applications. 

Join TE Connectivity's (TE) Product Manager Aurelie Cordier, on our latest podcast as she explores the key advantages of DBAS 9 connectors for the space and military industry. 

Join TE Connectivity's (TE) Product Manager Aurelie Cordier, on our latest podcast as she explores the key advantages of DBAS 9 connectors for the space and military industry.