Wire Crimp Machines for Low- to Medium-Volume Wire Crimping

Our new T5 and T5+ benchtop terminators will replace our legacy terminator portfolio, offering a low-cost, high-quality solution for low to medium volume wire processing. The terminators are compact, with cost-effective wire processing solutions designed to deliver exceptional performance, flexibility, and reliability. Compatible with various applicator brands, these machines offer advanced features that cater to a wide range of processing requirements, from low to high volumes. With a user-friendly interface, robust capabilities, and optional quality monitoring enhancements, the T5 series ensures superior output and efficiency while optimizing manufacturing space and reducing cost.

TE Connectivity’s (TE) new T5+ benchtop terminator retains the simplicity and cost-effectiveness of the T5, making it a reliable solution for low to high-volume wire processing. However, it introduces advanced enhancements like the Split cycle feature, air feed capabilities, and a wider wire range, catering to both legacy and new air feed applicators. These improvements provide increased flexibility and superior quality performance for diverse applications.

t5plus terminator
  1. T5+ Benchtop Terminator Video

TE Connectivity’s (TE) new T5+ benchtop terminator is an enhanced next-generation version of the T5 benchtop terminator. While the T5+ maintains the same compact design and footprint as the T5, it delivers a generational leap in performance and capabilities.

T5 Teminator

Industries and Applications

Industries
  • Automotive
  • Industrial & Commercial Transportation
  • Aerospace Defense & Marine
  • Appliances
  • Industrial

 

Applications

  • High Voltage Battery Connections
  • Data Connectivity Applications 
    • Infotainment, Systems, Safety & In-vehicle networks
  • Cooking Applications & Dishwasher Solutions
  • Heavy Machinery
  • Motor Connections
  1. T5 Benchtop Terminator Video

TE Connectivity’s (TE) new T5 benchtop terminator is a low-cost, high-quality machine compatible with various applicator brands. The unit comes with the flexibility to run all TE and other brands mini-style applicators and an easy user interface, accommodating reeled terminals effortlessly. Watch to see how the machine provides performance and reliability for low- to medium-volume wire processing.

  • TE High Voltage Termination Solutions (English)

Defective Crimp Cut

Optional

With the help of our CQM II, defective crimp cut technology can immediately detect when a bad crimp occurs and cut off the crimped terminal to ensure bad crimps don‘t accidentally pass to the next step in your wire harness manufacturing. Available on select 5K and GII terminators.