Our EMI shielding solutions offer various conductive fillers that are designed to ensure galvanic compatibility while providing low contact resistance between mating surfaces. Our conductive elastomers are fully cured silicones or fluorosilicone loaded with a variety of highly conductive particles providing superior EMI/RFI shielding performance combined with excellent environmental sealing.
Why is EMI shielding important?
All active electronic devices have the potential to emit electromagnetic radiation. EMI shielding products protect critical electronic components and systems from EMI interference.
- EMC compliance required by law/performance specifications
- EMC non-compliance causes system level redesign late in product development process
Where is EMI shielding used?
EMI shielding gaskets are applied at the seams of an enclosure to establish a low resistance conductive path to block radiated emissions into and out of the enclosure.
- Conductive gaskets/windows/vents at enclosure assembly level
- Conductive gaskets for module assembly
- Conductive gasket at board level cans at PCB level
EMI Shielding Engineering and Technical Resource Hub
Welcome to the resource hub for our advanced performance materials portfolio, featuring cutting-edge solutions in EMI shielding. Whether you're seeking to enhance electrical insulation, environmental protection, or electromagnetic interference mitigation, our comprehensive collection of whitepapers, brochures, videos, and solution guides is designed to support engineers, designers, and decision-makers across industries. Dive into our expertly curated content to discover how our innovative materials can elevate your applications with reliability, efficiency, and precision.
RFI/EMI shielding gaskets and components provide exceptional EMC shielding solutions to address regulatory compliance and performance needs. Our shielding solutions include electrically conductive gaskets, EMI shielding ventilation panels, shielded window, cable shielding and shielding components.
Types of EMI Shielding

Conductive Elastomers
Electrically conductive elastomers are made from silicone or fluorosilicone loaded with highly conductive particles such as silver-plated aluminum, silver plated copper, nickel coated graphite and pure nickel.

Knitted Wire Mesh
Knitted wire mesh gaskets provide an excellent cost-effective EMI gasket, providing shielding in the magnetic as well as electric fields.

Oriented Wires in Silicone
Solid and sponge silicone populated with vertically oriented Monel or aluminum wires up to 140/sq cm. Provides excellent shielding with electromagnetic protection (EMP) survivability and will also provide an environmental seal.

EMI Shielding Ventilation Panels
EMI shielding vent panels or attenuvents are made from aluminum or steel honeycomb mounted into a frame. Many aluminum frame styles are available together with different thicknesses and configurations of honeycomb to meet different shielding requirements.

Connector Gaskets
Engineered for a wide range of standard MIL-Spec connector gaskets. Different materials are available to meet the demands of EMI shielding, environmental sealing, galvanic compatibility, and fuel/oil resistance.

EMI O-ring
Made from extruded sections cut to length and the two ends joined by vulcanization to ensure a durable bond and maintaining the integrity of the seal.
Electromagnetic Interference Shielding Whitepaper
Electromagnetic interference (EMI), also known as radio frequency interference (RFI), results when an outside source causes noise or interference in an electrical path or circuit. Shielding is necessary to prevent EMI from causing electronic devices to malfunction.
Download NowEMI webinar
Electromagnetic Interference is a form of pollution that can affect electronic equipment that is not protected from it. Think of it as Electromagnetic smog. EMI can cause effects ranging from annoying noises on your car radio to serious accidents when safety critical equipment is caused to malfunction.
Watch Now