Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface :
BNC
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
RG Coax Cable
-
Connector System :
Cable-to-Board, Cable-to-Panel
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Body Material :
Zinc
-
Body Plating Material :
Nickel
Contact Features
-
RF Connector Center Contact Plating Material :
Gold (Au)
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Post & Tail Length :
4.3 mm [ .169 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention :
With
-
Panel Attachment Style :
Rear Mount
-
Panel Mount Feature Type :
Hex Nut
-
RF Connector Coupling Mechanism :
Bayonet
-
Connector Mounting Type :
Board Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
With
Dimensions
-
Profile Height from PCB :
34.9 mm [ 1.374 in ]
-
Mounting Post Length :
4.3 mm [ .169 in ]
-
Panel Thickness (Recommended) :
1.5 – 5.5 mm [ .059 – .217 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
Operation/Application
-
Operating Frequency (GHz):
2
Other
-
Grade :
Commercial
-
Dielectric Material :
Polyethylene