Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type :
Gasket
-
RF Interface :
BNC
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
Raychem 7530A1314, Raychem 7530H1444, Raychem CLFH-179, Raychem EPD 46504R, RG 179B, RG 187A, URM 111
-
Connector System :
Cable-to-Cable
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Right Angle
-
Body Material :
Brass
-
Body Plating Material :
Silver
Contact Features
-
RF Connector Center Contact Plating Material :
Silver (Ag)
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Method to Wire & Cable :
Wedge-Lock
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Bayonet
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
Operation/Application
-
Operating Frequency (GHz):
2
Packaging Features
-
Packaging Quantity :
50
-
Packaging Method :
Box
Other
-
Grade :
Professional
-
Gasket Material :
Silicone Rubber
-
Coupling Nut Base Material :
Brass
-
Dielectric Material :
PTFE