Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type :
Plug
-
Connector System :
Board-to-Board
-
Connector & Contact Terminates To :
Printed Circuit Board
-
DIN Size :
Half
-
DIN Level :
II
Configuration Features
-
Number of Power or Coaxial Positions :
64
-
Number of Positions :
64
-
Number of Rows :
2
-
PCB Mount Orientation :
Vertical
-
Number of Columns :
32
-
Number of Signal Positions :
64
-
Rows Loaded :
A, C
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Gray
Contact Features
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
Contact Type :
Pin
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Area Plating Material :
Gold (Au)
-
PCB Contact Termination Area Plating Material Thickness :
2.54 – 5.08 µm [ 100 – 200 µin ]
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
13.23 mm [ .521 in ]
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
PCB Mount Retention Type :
Action/Compliant Tail
-
Mating Alignment Type :
Polarization
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
Polyester GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Connector Height :
11.51 mm [ .453 in ]
-
PCB Thickness (Recommended) :
2.36 mm [ .093 in ]
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0