Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option :
No
-
Filter Type :
Power Line
-
Output Termination Type :
.250" FASTON
-
Filtering Requirements :
Filtered
-
Filter Connector Type :
IEC 320/C-14
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA):
10
-
Leakage Current (Max) (250VAC, 50Hz) (µA):
17
-
Current Rating (A):
10
-
Operating Voltage (VAC):
250
Body Features
-
Product Orientation :
Right Angle
Mechanical Attachment
-
Panel Mount Feature Type :
Snap-In