Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
RF Interface :
SMA
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
RG 402 Semi-Rigid
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Stainless Steel
-
Body Material Finish :
Plated
-
Body Plating Material :
Gold
Contact Features
-
RF Connector Center Contact Underplating Material :
Copper, Nickel
-
RF Connector Contact Configuration :
Not Captivated
-
RF Connector Center Contact Plating Material :
Gold (Au)
-
RF Connector Center Contact Material :
Beryllium Copper
Termination Features
-
Termination Method to Wire & Cable :
Solder
Mechanical Attachment
-
Panel Attachment Style :
Rear Mount
-
Panel Mount Feature Type :
Flange
-
RF Connector Coupling Mechanism :
Threaded
-
Connector Mounting Type :
Panel Mount
-
RF Contact Captivation Method :
Solder
Dimensions
-
Product Length :
12.7 mm [ .5 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
8.99 mm [ .354 in ]
Operation/Application
-
Operating Frequency (GHz):
18
Packaging Features
-
Packaging Method :
Package
Other
-
Number of Panel Mounting Holes :
4
-
Military Category :
B
-
Grade :
Military
-
Dielectric Material :
PTFE