Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Board-to-Board
-
Connector & Housing Type :
Plug
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
160
-
Number of Rows :
5
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Right Angle
Electrical Characteristics
-
Operating Voltage (VDC):
50
-
Operating Voltage (VAC):
50
Body Features
-
Primary Product Color :
Gray
Contact Features
-
Contact Type :
Pin
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Brass
-
Contact Retention Within Housing :
Without
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
1.5
Termination Features
-
Termination Post & Tail Length :
2.8 mm [ .11 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
PCB Mount Retention Type :
Mounting Ears
-
Mating Retention :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Material :
Thermoplastic Polyester
Dimensions
-
Connector Length :
93.9 mm [ 3.69 in ]
-
Connector Height :
22.8 mm [ .89 in ]
-
PCB Thickness (Recommended) :
2.03 – 2.54 mm [ .08 – .1 in ]
-
Connector Width :
13.94 mm [ .54 in ]
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Operation/Application
-
Circuit Application :
Signal