Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Board-to-Board
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
182
-
Number of Dual Positions :
91
-
Number of Rows :
2
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
Electrical Characteristics
-
Operating Voltage (VAC):
203
Body Features
-
Primary Product Color :
Brown
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness (µm):
.76
-
Contact Type :
Socket
-
PCB Contact Termination Area Plating Material Thickness (µin):
150
-
Contact Retention Within Housing :
With
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
-
Termination Post & Tail Length :
3.56 mm [ .14 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Boardlock
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
Mating Retention :
Without
-
Mating Alignment Type :
1 Key
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Housing Material :
High Temperature Thermoplastic
Dimensions
-
Connector Height :
15.49 mm [ .61 in ]
-
Row-to-Row Spacing :
8.64 mm [ .34 in ]
-
Card Slot Depth :
7.62 mm [ .3 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
35