1554266-1
MICRO USB, TYPE B, MIDMOUNT, REVERSE
1554266-1
MICRO USB, TYPE B, MIDMOUNT, REVERSE
- TE Internal #: 1554266-1
- TE Internal Description: MICRO USB, TYPE B, MIDMOUNT, REVERSE
-
Packaging Method :
Tape & Reel
-
Operating Temperature Range :
-30 – 85 °C [ -22 – 185 °F ]
-
Offset (mm):
.85
-
Integral Locking Latch :
Without
-
Connector & Contact Terminates To :
Printed Circuit Board
See All Features