Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
DRAM Type :
Double Data Rate (DDR) 2
-
Connector System :
Board-to-Board
Configuration Features
-
Number of Rows :
2
-
Number of Bays :
2
-
Number of Keys :
1
-
Number of Positions :
240
-
Module Orientation :
25°
Electrical Characteristics
Body Features
-
Ejector Material :
High Temperature Thermoplastic
-
Ejector Location :
Both Ends
-
Module Key Type :
Center
-
Ejector Material Color :
Natural
-
Connector Profile :
Low
-
PCB Retention Feature Material :
Copper Alloy
-
Latch Material :
High Temperature Thermoplastic
-
Latch Color :
Natural
-
Retention Post Location :
Both Ends
-
Ejector Type :
Standard
Contact Features
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Copper Alloy
-
Memory Socket Type :
Memory Card
-
Contact Mating Area Plating Material :
Gold (Au)
-
PCB Contact Termination Area Plating Material Thickness :
3 µm [ 118.1 µin ]
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
Socket Style :
DIMM
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
.5
Termination Features
-
Termination Post & Tail Length :
4 mm [ .157 in ]
-
Insertion Style :
Direct Insert
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Center
-
PCB Mount Retention Type :
Boardlock
-
Mount Angle :
Right Angle
-
PCB Mount Retention :
With
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
High Temperature Thermoplastic
-
Housing Color :
Black
-
Centerline (Pitch) :
1 mm [ .039 in ]
Dimensions
-
Profile Height from PCB :
16.2 mm [ .63 in ]
-
Center Retention Hole Diameter (mm):
1.8, 1.8 x 2.45
-
Center Retention Hole Diameter (in):
.07
-
Row-to-Row Spacing :
1.9 mm [ .075 in ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
32
-
Packaging Method :
Box & Tray, Tray