Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Terminals Connected :
1-2
-
Configuration (Pole-Throw) :
Single Pole - Three Throw
-
Number of Actuators :
Single
-
Number of Positions :
3
Electrical Characteristics
-
Contact Current Rating (A):
.15, .25
Body Features
-
Actuator Travel :
3.2 mm [ .126 in ]
-
Actuator Orientation :
Top
-
Actuator Material :
PBT
-
Actuator Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
Termination Features
-
Termination Post & Tail Length :
3.3 mm [ .13 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Actuator Length :
5 mm [ .197 in ]
-
Product Length :
15.11 mm [ .595 in ]
-
Product Width :
5.84 mm [ .23 in ]
Industry Standards
-
UL Flammability Rating :
UL 94HB