Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Terminals Connected :
1-3
-
Configuration (Pole-Throw) :
Single Pole - Four Throw
-
Number of Actuators :
Single
-
Number of Positions :
4
Electrical Characteristics
-
Contact Current Rating (A):
.3
Body Features
-
Actuator Travel :
2 mm [ .079 in ]
-
Actuator Orientation :
Top
-
Actuator Profile :
Extended
-
Actuator Material :
Nylon
-
Actuator Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
Termination Features
-
Termination Post & Tail Length :
3.51 mm [ .136 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Actuator Length :
10.41 mm [ .41 in ]
-
Product Length :
24 mm [ .945 in ]
-
Product Width :
9.35 mm [ .368 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0