Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
Termination Device Included :TR06BI
Connector Backshell Product Type :Backshell
Connector Backshell Product Style :Ruggedized
Termination Device Type :Tinel-Lock Adapter, Tinel-Lock Ring, Side-Entry Tinel-Lock Ring
Dimensions
Compatible Cable Diameter Range :4.8 – 7.6 mm [ .188 – .3 in ]
Product Length :29 mm [ 1.14 in ]
Cable Entry Diameter :.2 – 9.5 mm [ .01 – .38 in ]
Body Features
Primary Product Color :Bright
Primary Product Material :Aluminum
Primary Product Plating Material :Electroless Nickel (AMS-C-26074)
Usage Conditions
Salt Spray Resistance (Hr):48
Operating Temperature Range :-65 – 200 °C [ -85 – 392 °F ]
Industry Standards
Connector Detail Specification Number :NAS 1641, M83723/65, M83723/49, NAS 1599, MS3475, MS3476, MS3472, MS3474, MS3470, MS3471, MS3459, M83723/48, M83723/41, M83723/40, M83723/43, M83723/42, M83723/37, M83723/36, M83723/39, M83723/38, M83723/75, AS34241, AS34121, M83723/77, AS34461, NAS 1694, M83723/76, NAS 1699, NAS 1692, NAS 1693, AS34091, NAS 1652, AS34081, NAS 1653, NAS 1650, NAS 1651, NAS 1642, NAS 1643, M83723/72, M83723/71, AS34061, M83723/74, M83723/73, M83723/67, AS34001, M83723/66, M83723/69, AS34041, M83723/68, AS34011, M83723/92, M83723/91, M83723/96, M83723/95, AS34641, AS34681, AS34671, NAS 1701, NAS 1702, NAS 1700, M83723/86, M83723/85, M83723/87, M83723/82, AS34511, M83723/78, AS34501, M83723/84, AS34561, M83723/83, AS34541, M83723/14, M83723/13, M83723/08, M83723/05, M83723/04, M83723/07, M83723/06, M83723/98, M83723/01, M83723/97, M83723/03, M83723/02
Housing Features
Body Orientation :Right Angle
Compatible With Connector Shape :Circular
Operation/Application
Compatible With Connector Shell Size :12S, 12, 07
Other
Connector Interface Specification :MIL-DTL-83723 Series IIII/Class H, MIL-DTL-83723 Series III/Class S, MIL-DTL-83723 Series III/Class G,R,W, MIL-DTL-83723 Series III/Class G,R, MIL-DTL-83723 Series III/Class A,G,R, AS50151 Crimp Contact, MIL-DTL-83723 Series III/Class A,G,K,R,S, AS50151 Class L,W Crimp Contact, MIL-DTL-83723 Series III/Class A,G,K,R, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class D,L,U,W Crimp Contact, MIL-DTL-83723 Series I/Class G,R, AS81703 Series 3, MIL-DTL-83723 Series I/Class A,G,R, AS81703 Series 3/Class E,L, MIL-DTL-26482 Series 2/Class A,L