Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Angle of Throw :
90
-
Actuator Style :
Short Handle Selector
-
Rotary Switch Type :
Selector
-
Sealed Device :
No
Configuration Features
-
Number of Actuators :
Single
-
Number of Positions :
3
-
Number of Switches :
3
-
Operating Function :
Maintained, Center-Off
Electrical Characteristics
-
Contact Current Rating (A):
5
-
Operating Voltage (VDC):
20
-
Operating Voltage (VAC):
20
Body Features
-
Case Material :
Thermoplastic
-
Product Orientation :
Vertical
Contact Features
-
Switch Contact Plating Material :
Gold
-
Contact Base Material :
Silver Clad
Packaging Features
-
Packaging Method :
Box & Carton