Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type :
PCB Mount Header
-
Connector System :
Wire-to-Board
-
Header Type :
Fully Shrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
4
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VDC):
100
-
Operating Voltage (VAC):
100
Body Features
-
Primary Product Color :
Natural
Contact Features
-
Contact Mating Area Plating Material Finish :
Matte
-
PCB Contact Termination Area Plating Material :
Tin
-
Mating Tab Thickness :
.3 mm [ .012 in ]
-
Contact Base Material :
Phosphor Bronze
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
3.08 µm [ 120 µin ]
-
Mating Tab Width :
.76 mm [ .03 in ]
-
Contact Mating Area Plating Material Thickness :
3.048 µm [ 120 µin ]
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Contact Mating Area Plating Material :
Nickel (Ni)
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Post & Tail Length :
2.3 mm [ .091 in ]
-
Terminations per Post (Max) :
3
-
Rectangular Termination Post & Tail Thickness :
.3 mm [ .012 in ]
-
Rectangular Termination Post & Tail Width :
.35 mm [ .014 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Alignment Type :
Polarization
-
Mating Retention :
Without
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
-
Mating Alignment :
With
Housing Features
-
Housing Material :
High Temperature Thermoplastic
-
Centerline (Pitch) :
1.25 mm [ .049 in ]
Dimensions
-
Connector Length :
6.75 mm [ .266 in ]
-
Connector Height :
4.7 mm [ .185 in ]
-
Connector Width :
3.2 mm [ .126 in ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
90
-
Packaging Method :
Box, Tube