Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Type :
Receptacle
Dimensions
-
Assembly Length (in):
.925
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Electrical Characteristics
-
Operating Voltage (VAC):
250
Configuration Features
-
Number of Positions :
6
-
Number of Power Positions :
0
-
Number of Signal Positions :
6
Contact Features
-
Contact Layout Arrangement :
Circular
-
Circular Connector Contact Type :
Socket
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant