Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Body Features
-
Body Material :
Brass
-
Body Plating Material :
Nickel
Contact Features
-
RF Connector Center Contact Plating Material :
Gold (Au)
-
RF Connector Center Contact Material :
Brass
Housing Features
-
Body Orientation :
Straight
Usage Conditions
-
Insulation Option :
Uninsulated
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Loose Piece
Other
-
Dielectric Material :
Polyethylene
-
Grade :
Commercial