Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Switch Type :
Key Lock Switch
-
Switch Connection Type :
Screw
-
Frame Material :
Polished Chrome
Configuration Features
-
Number of Positions :
2
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
-
Operating Function :
Position 1 On, Position 2 Off
-
Panel Cutout Size :
19.3 x 17.7 mm [ .76 x .64 in ]
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (VAC):
1000
-
Contact Current Rating (A):
5, 15
-
Operating Voltage (VDC):
24
-
Operating Voltage (VAC):
115
-
Contact Resistance (mΩ):
50
Body Features
-
Body Material :
Zinc Alloy
-
Key Changes :
25 Standard
-
Actuator Material :
Brass
-
Actuator Travel :
90°
Mechanical Attachment
-
Product Mount Type :
Panel Mount
Housing Features
-
Remove Key :
Position 2
-
Cylinder Material :
Zinc Alloy
Usage Conditions
-
Operating Temperature (Max) (°C):
85
-
Oil-Tight :
No
Operation/Application
-
Durability Rating (Cycles):
20000