Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Angle of Throw :
22.5
-
Actuator Style :
Metal Shaft
-
Rotary Switch Type :
Rotary
-
Sealed Device :
No
Configuration Features
-
Number of Positions :
16
-
Number of Switches :
10
Electrical Characteristics
-
Contact Current Rating (A):
2
-
Operating Voltage (VAC):
115
Body Features
-
Case Material :
Polyester GF
-
Product Orientation :
Straight
Contact Features
-
PCB Contact Termination Area Plating Material :
Gold
-
Switch Contact Plating Material :
Gold
-
Contact Base Material :
Phosphor Bronze
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0