Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Ribbon Cable Connector Header Type :
Universal Ejection Pin Headers
-
Connector System :
Board-to-Board
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
40
-
PCB Mount Orientation :
Vertical
-
Number of Rows :
2
Electrical Characteristics
-
Insulation Resistance (MΩ):
5000
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Black
-
Daisy Chain :
Without
-
Connector Profile :
Standard
Contact Features
-
Contact Type :
Pin
-
Contact Mating Area Plating Material Thickness (µin):
30
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Post & Tail Length :
4.42 mm [ .174 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Alignment :
With
-
PCB Mount Retention :
With
-
PCB Mount Retention Type :
Action/Compliant Tail
-
Mating Alignment Type :
Center, Dual Polarizing Bar
Housing Features
-
Housing Material :
Nylon GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Connector Height :
13.94 mm [ .55 in ]
-
PCB Thickness (Recommended) :
2.36 – 3.18 mm [ .093 – .125 in ]
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Usage Conditions
-
Housing Temperature Rating :
Standard
Operation/Application
-
Solder Process Feature :
Solder Dipped
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
48
-
Packaging Method :
Tray