Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Board-to-Board
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Dual Positions :
50
-
Number of Rows :
2
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
Electrical Characteristics
-
Operating Voltage (VDC):
400
-
Operating Voltage (VAC):
400
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Mating Area Plating Material Thickness (µm):
.76
-
Contact Type :
Socket
-
Contact Base Material :
Copper Alloy
-
Contact Retention Within Housing :
Without
-
Contact Mating Area Plating Material :
Gold (Au)
-
PCB Contact Termination Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Post & Tail Length :
4.06 mm [ .16 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
-
Mating Alignment :
Without
-
PCB Mount Retention Type :
Mounting Ears
-
Mating Retention :
Without
Housing Features
-
Centerline (Pitch) :
3.18 mm [ .125 in ]
-
Housing Material :
Thermoplastic
Dimensions
-
Connector Height (mm):
5.49
-
Card Slot Depth :
7.62 mm [ .3 in ]
-
Row-to-Row Spacing :
6.35 mm [ .25 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
10
-
Packaging Method :
Package