Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Header Type :
Unshrouded
-
Connector System :
Board-to-Board
Configuration Features
-
Number of Positions :
40
-
Number of Rows :
1
-
Number of Card Slots :
1
-
PCB Mount Orientation :
Vertical
Electrical Characteristics
-
Voltage Rating (VAC):
100
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Type :
Socket
-
Contact Mating Area Plating Material Thickness (µin):
30
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Beryllium Copper
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Layout :
Inline
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
.5
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
LCP
-
Centerline (Pitch) :
1 mm [ .039 in ]
Dimensions
-
Profile Height from PCB (mm):
6.6
Operation/Application
-
Shielded :
No
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
20
-
Packaging Method :
Box & Tray, Tray