Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Stud Size :
4, M2.5
-
Sealable :
No
-
Wire Insulation Support Retention Type :
Insulation Support
Electrical Characteristics
Contact Features
-
Spade Terminal Type :
Spring Spade Terminal
-
Barrel Type :
Closed
-
Terminal Orientation :
Straight
-
Terminal Plating Material :
Tin
Mechanical Attachment
-
Wire Insulation Support :
With
Dimensions
-
Wire Size (AWG):
24
-
Wire Size (mm²):
.2 – .6
-
Wire Size (CMA):
320 – 1290
-
Stud Diameter :
2.84 mm [ .112 in ]
-
Tongue Thickness :
.58 mm [ .023 in ]
-
Product Length :
18.9 mm [ .744 in ]
-
Compatible Insulation Diameter (Max) :
3.18 mm [ .125 in ]
-
Compatible Insulation Diameter Range :
2.03 – 3.18 mm [ .08 – .125 in ]
Usage Conditions
-
Insulation Option :
Partially Insulated
Operation/Application
-
Compatible With Wire Base Material :
Copper
-
Compatible With Wire Plating Material :
Tin
Industry Standards
-
Government Qualified Terminal :
No
Packaging Features
-
Packaging Quantity :
5000
-
Packaging Method :
Tape Mounted