Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Rectangular
-
PCB Connector Type :
PCB Mount Plug
-
Connector System :
Board-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Board-to-Board Configuration :
Parallel
-
Number of Power Positions :
1
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
1
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Black
Contact Features
-
PCB Contact Termination Area Plating Material :
Silver
-
Contact Base Material :
Brass Alloy
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
5.08 µm [ 200 µin ]
-
Contact Mating Area Plating Material Thickness :
5.08 µm [ 200 µin ]
-
Contact Fabrication :
Solid
-
Contact Underplating Material Thickness :
1.27 µm [ 50 µin ]
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Silver (Ag)
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
25, 35
Termination Features
-
Termination Post & Tail Length :
4.57 mm [ .18 in ]
-
Termination Method to PCB :
Through Hole - Press-Fit
Mechanical Attachment
-
Mating Retention :
Without
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
-
Mating Alignment :
Without
Housing Features
-
Housing Material :
Polyester GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Connector Length :
25.32 mm [ .997 in ]
-
Connector Height :
9.02 mm [ .355 in ]
-
PCB Thickness (Recommended) :
1.57 – 3.18 mm [ .062 – .125 in ]
-
Connector Width :
7.4 mm [ .29 in ]
Usage Conditions
-
Operating Temperature (Max) :
105 °C [ 221 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
Glow Wire Rating :
Standard Part - Not Glow Wire
-
Compatible With Approved Standards Products :
UL 1977
-
UL Rating :
Recognized
-
Compatible With Agency/Standards Products :
UL
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
96
-
Packaging Method :
Carton