Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VDC):
250
Contact Features
-
Contact Mating Area Plating Material Thickness :
2.03 µm [ 80 µin ]
-
Contact Type :
Socket
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Retention Within Housing :
With
-
Contact Base Material :
Brass
-
Contact Current Rating (Max) (A):
7
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Contact Retention Type Within Housing :
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range :
1.27 – 2.79 mm [ .05 – .11 in ]
-
Wire Size (AWG):
24 – 18
-
Wire Size (mm²):
.2 – .9
-
Wire Size (CMA):
394.71 – 1776.17
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
Compatible With Agency/Standards Products :
CSA, UL
Packaging Features
-
Packaging Quantity :
6500
-
Packaging Method :
Reel