ac fan motor, ac blower motor, hvac motor

Blower Motor & Fan Motor Solutions

POWERING UP COMFORT

Boost your HVAC system's efficiency with TE's component solutions for AC motors. Discover Solderless Magnet Wire solutions, power connectors, sensors, and more.

THE CONNECTIVITY BEHIND COMFORT: EXPLORE MOTOR COMPONENTS

As the demand for efficient electric motor systems grows, TE's robust portfolio offers solutions designed for manufacturability, cost reduction, and enhanced reliability. In heat pump and air conditioning technology, motors are crucial for efficient heat transfer, airflow, and year-round comfort. HVAC compressor, ac fan and blower motors demand durable components capable of withstanding high vibration, harsh environments and are compact in size. Take the heat off your search and explore miniaturized power and signal connectors with IP67-rated sealed protection against water, dust, and debris. Explore high-performance heat shrink tubing and ergonomic low insertion force quick connect terminal line.

  1. Ready to elevate your heat pump compressor game?

Dive deeper into the world of solderless solutions with our exclusive case study. With increased focus on a more sustainable future, industries worldwide are scaling up production of energy-efficient, low-carbon footprint technologies, and they require electrical components that can keep pace with this growth. Don't miss out on the future of efficiency – seize the opportunity to enhance your heat pump technology today. Fill out the form and let the solderless revolution begin!

Engineers seeking to optimize electric motor manufacturing processes can find value in TE's solderless magnet wire solutions, alongside cost-effective tooling options for both copper and aluminum wires. Discover our MAG-MATE poke-in terminals, designed for efficient motor magnet wire connections within the compressor housing, as well as MAG-MATE poke-in tab terminals tailored for lead wire connections in the harness housing. Additionally, explore our cluster block housing for seamless pass-through connector connections. Our solutions facilitate automated motor connections and simplifies harness-to-pass-through link connectivity for manufacturers.

Solderless Magnet Wire Solutions for Electric Motors

Solderless Magnet Wire Solutions for Motors

Looking for secure connections that can withstand high vibrations? TE offers connector solutions that meet engineering needs, offering versatility, sealing, and miniaturization. From powering HVAC motors to addressing various global regulations and standards, our connectors offer unmatched performance and ease of assembly in tight spaces.

When it comes to wire management, additional insulation, or protection in challenging environments,  heat shrink tubing emerges as the ultimate solution for the HVAC market.  Its versatility and reliability make it essential across a wide array of applications within HVAC systems. Whether you’re looking to shield wires from abrasion, ward off moisture infiltration, or insulate components amidst extreme conditions, Raychem brand heat shrink tubing delivers unmatched performance. 

TE’s terminal and splice solutions are designed to provide efficient wire-to-wire and wire-to-board connections within HVAC systems.  Our FASTON terminal line includes high-temperature nickel-plated steel receptacles and tin-plated brass receptacles utilizing our F-Crimp, Tab-Lok, and new 2D crimp technology.

Relays act as the middleman between control signals and high-power electrical circuits that drive AC fan motors, thus facilitating the automation and control of HVAC systems.  Additionally, relays control the motors' on-and-off switch to ensure that the HVAC system maintains the desired temperature levels. Explore TE's high-performance and compact relay portfolio.

Contact us form page

Let's turn ideas into innovations! Connect with an expert.