The Electrical Balance of Systems EBOS is a critical component of solar farms. TE has developed a next-generation EBOS which is flexible, reliable and customizable to the needs of solar farms. Compatible with East-West or North-South trunk cable orientation.
Our Customizable Trunk Solution CTS can be implemented regardless of size, location and mounting structure.
Every CTS project is managed by our teams of design engineers and project management experts who provide advice at every stage of the process. From pre-installation farm design and optimization recommendations, to customized in-field training and post-operational support.
The three core components of CTS are: solar insulation piercing connectors, PV wiring harnesses and disconnect boxes. Together, these CTS components deliver high levels of protection and performance that meet stringent testing and certification standards.
UL9703 & IEC 62852 Certified
12+GW
≤ 50%
≤ 40%
• Components manufactured with premium quality materials, to ensure long-term durability and efficiency even in the harshest environments
• Designed to offer maximum flexibility with East-West or North-South trunk cable orientation options, which enable more efficient cable runs and reliable operations
• Can adapt design lay out on site to manage unexpected circumstances
• Fast and simple installation with pre-assembled and plug-and-play components
• Reduces installation costs and maintains project velocity. Little to no maintenance required