This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Single Pole Bi-Stable Relays

Series 30 / 120A

The series 30 bi-stable relay meets even the most difficult operating requirements and is suited for various applications in severe conditions on commercial vehicles, buses, construction & agricultural vehicles, ground support equipment and fork lifts. These relays are available with a wide variety of configuration options including different contact configurations and coil voltages to have the right product for your needs. 

Key Features

  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant 
  • Main contact current rated for continuous current and 100% duty cycle

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay Type  Standard

Configuration Features

  • Coil Special Features  Coil Suppression Diode, None

  • Contact Arrangement  1 Form X (SPST-NO-DM)

  • Contact Number of Poles  1

Electrical Characteristics

  • Coil Power Rating DC (mW) 51, 57, 64

  • Coil Resistance (Ω) 2.5 – 2.8, 9 – 10, 10

  • Coil Voltage Rating (VDC) 9, 16, 18, 32

  • Contact Current Rating (A) 120

  • Contact Voltage Rating (VDC) 12, 24

Contact Features

  • Contact Material  AgSnO2

Termination Features

  • Relay Connection Type  Terminals

  • Terminal Configuration  Screw Terminals

Mechanical Attachment

  • Product Mount Type  Panel

  • Product Mounting Feature Type  Flange with Mounting Slots

Dimensions

  • Product Height  75 mm [ 2.95 in ]

  • Product Length  68 mm [ 2.67 in ]

  • Product Width  45 mm [ 1.77 in ]

Operation/Application

  • Coil Magnetic System  Bistable, 2 Coils, Polarized

Other

  • Contact Current Class (A) 120

Reference Number

  • TE Internal Number CAT-AL6-KSPR30120

Related Materials