This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Single Pole Bi-Stable Relays

Series 30 / 500A

The series 30 bi-stable relay is suited for severe conditions on commercial vehicles, buses, construction & agricultural vehicles, ground support equipment and fork lifts. Important advantages include low heat generation in the contact area based on low contact voltage drop, a compact design, silver alloy contact material and the use of mechanical and high thermal stability insulating compounds. 

Key Features

  • Sealed housing conforms to IP6K9K
  • Robust design
  • Variety of configuration options
  • 6G shock and 4G vibration resistant
  • Main contact current rated for continuous current and 100% duty cycle

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay Type  Standard

Configuration Features

  • Coil Special Features  Coil Suppression Diode

  • Contact Arrangement  1 Form X (SPST-NO-DM)

  • Contact Number of Poles  1

Electrical Characteristics

  • Coil Power Rating DC (mW) 73, 100, 168, 240

  • Coil Resistance (Ω) .6 – .85, 2.7 – 3.8

  • Coil Voltage Rating (VDC) 9, 16, 18, 32

  • Contact Current Rating (A) 500

  • Contact Voltage Rating (VDC) 12, 24, 28

Contact Features

  • Contact Material  AgSnO2

Termination Features

  • Relay Connection Type  Terminals

  • Terminal Configuration  Screw Terminals

Mechanical Attachment

  • Product Mount Type  Chassis, Panel

  • Product Mounting Feature Type  Flange with Mounting Slots, Mounting Brackets

Dimensions

  • Product Height (mm) 65.5, 76.5, 108.5

  • Product Height (in) 2.57, 3.01, 4.27

  • Product Length (mm) 89, 105.5, 127.5

  • Product Length (in) 3.5, 4.15, 5.01

  • Product Width (mm) 68, 94

  • Product Width (in) 2.67, 3.7

Operation/Application

  • Coil Magnetic System  Bistable, 2 Coils, Polarized

Other

  • Contact Current Class (A) 500

Reference Number

  • TE Internal Number CAT-AL6-KSPR30500

Related Materials