This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Toggle Switch

Series 09

The KISSLING toggle switches from TE Connectivity’s product family have been developed under strict guidelines to meet international standards. This series of toggle switches is mainly used as robust, industrial and durable control switches in commercial vehicles. The housing of the Series 09 is made of duroplastic and the shift lever is made out of metal. These switches meet IP68/IP6K8 protection class standards. The toggle switch is equipped with a safe switching mechanism, which is provided by an additional internal contact protection. All these switches are sealed themselves and we offer additional sealing rings for improved mounting solutions and optional bellows for the handles. Our broad selection of toggles includes many options for switching configuration, termination type, load carrying capabilities and locking combinations.

Key Features

  • Military grade robustness VG 95 318 
  • High quality silver alloy or gold plated contacts 
  • Sealing technology meets IP68/IP6K8 
  • 2- and 3-Position switch actions 
  • Variety of available switching patterns 
  • Locking options for individual needs

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealed Device  Yes

  • Switch Connection Type  Screw Terminal

  • Toggle Style  Flat, Lever

  • Switch Type  Toggle

Configuration Features

  • Configuration (Pole-Throw)  Single Pole - Double Throw, Single Pole - Single Throw

  • Operating Function  (On) Off (On), Off On, On (On), On Off On, On On

Electrical Characteristics

  • Contact Current Rating (A) 15, 20

  • Operating Voltage (VAC) 115

  • Operating Voltage (VDC) 28

Body Features

  • Bushing Thread Size  M12 x .75

  • Product Orientation  Horizontal

  • Bushing Style  Threaded

Contact Features

  • Contact Base Material  Copper

  • Switch Contact Plating Material  Silver Tin Oxide

Mechanical Attachment

  • Product Mount Type  Panel

Housing Features

  • Process Sealed  Yes

Operation/Application

  • Keyway Toggle Actuation Position  1-2, 1-2 (Momentary)

  • Center Toggle Position  0, None

  • Opposite Keyway Toggle Position  2-3, 2-3 (Momentary), 2-4

Industry Standards

  • IP Rating  IP6K7

Reference Number

  • TE Internal Number CAT-AL8-KSTS091

Related Materials