Product | TE Part # | Documents | Element Type | Power Rating | Resistance Class | Resistance Value | Passive Component Tolerance | Lead Type | Termination Area Base Material | Passive Component Dimensions |
---|
| 2-1879009-3 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 100 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-7 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 10 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879009-4 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 150 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-8 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 15 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-2 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 1 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879009-5 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-9 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 22 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-4 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 2.2 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1-1879009-0 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 33 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-5 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 3.3 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879009-7 | Product Drawing
| Wire Wound | 30 W | Up to 1kΩ | 470 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879009-1 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 47 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-1 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 4.7 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879009-2 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 68 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-6 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 6.8 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879068-4 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 100 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-5 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 150 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 1-1879068-0 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 15 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-0 | Product Drawing
| Wire Wound | 40 W | 1kΩ – 1MΩ | 1K Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 1879068-5 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 1.5 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-6 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-1 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 22 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-7 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 330 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 1879068-3 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 33 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 1879068-8 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 4.7 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-9 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 680 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 1879068-9 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 6.8 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 1623793-2 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 15K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623793-3 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 1K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623793-6 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 240 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623793-8 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 2.2K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-6 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 33K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-0 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 3.3K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-1 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 470 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623795-5 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 68 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 2-1623795-3 | Product Drawing
| Wire Wound | 2 W | Up to 1kΩ | .047 Ω | 5 % | Axial-Leaded | Copper | 18 x 7 x 7 mm |
| 4-1623795-2 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | .033 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 4-1623795-3 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | .047 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 4-1623795-4 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | .1 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623794-7 | Product Drawing
| Wire Wound | 7 W | Up to 1kΩ | 33 Ω | 5 % | Axial-Leaded | Copper | 35 x 10 x 9 mm |
| 1623797-9 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 33 Ω | 5 % | Radial-Leaded Pluggable | Steel | 48 x 10 x 10 mm |
| 1-1623807-7 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded Pluggable | Steel | 28 x 10 x 10 mm |
| 1623804-7 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 180 Ω | 5 % | Radial-Leaded Pluggable | Steel | 48 x 10 x 10 mm |
| 1623797-7 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 8.2 Ω | 5 % | Radial-Leaded Pluggable | Steel | 48 x 10 x 10 mm |
| 1-1623807-9 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 22 Ω | 10 % | Radial-Leaded Pluggable | Steel | 28 x 10 x 10 mm |
| 2-1879009-9 | Product Drawing
| Wire Wound | 30 W | 1kΩ – 1MΩ | 1K Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879009-3 | Product Drawing
| Wire Wound | 30 W | Up to 1kΩ | 1.5 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879009-6 | Product Drawing 3D PDF | Wire Wound | 30 W | Up to 1kΩ | 330 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 2-1879009-8 | Product Drawing
| Wire Wound | 30 W | Up to 1kΩ | 680 Ω | 5 % | Radial-Leaded FASTON | - | 39.5 x 19 mm |
| 1879068-2 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 27 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-8 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 470 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-2 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 47 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 2-1879068-3 | Product Drawing
| Wire Wound | 40 W | Up to 1kΩ | 68 Ω | 5 % | Radial-Leaded FASTON | - | 10.5 x 8 x 18 mm |
| 1879248-1 | Product Drawing
| Wire Wound | 30 W | Up to 1kΩ | 10 Ω | 5 % | Radial-Leaded FASTON | - | 75 x 19 mm |
| 1623793-1 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 10K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623793-4 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 1.5K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-5 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 220 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623793-5 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 22K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-7 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 270 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623793-7 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 27K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623793-9 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 330 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-8 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 330 Ω | 10 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-2 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 47K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-3 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | 1kΩ – 1MΩ | 4.7K Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-4 | Product Drawing
| Metal Oxide, Wire Wound | 5 W | Up to 1kΩ | 680 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1623795-1 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 100 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-2 | Product Drawing 3D PDF | Wire Wound | 10 W | Up to 1kΩ | 10 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-3 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 15 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-4 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 1 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-5 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 220 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-6 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 22 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-7 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 2.2 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-8 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 33 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 6-1623795-8 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 390 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623795-9 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 3.3 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-0 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 3.9 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-2 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 47 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-3 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 4.7 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-4 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 5.6 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-6 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 6.8 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-7 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 7.5 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-8 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 8.2 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1-1623795-9 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | .1 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 2-1623795-0 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | .22 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 2-1623795-1 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | .47 Ω | 5 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 2176125-2 | Product Drawing
| Wire Wound | 20 W | Up to 1kΩ | 10 Ω | 5 % | Axial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 2-1623795-7 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 100 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 2-1623795-8 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 10 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 2-1623795-9 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 15 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-0 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 1 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-1 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 22 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-2 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 27 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-3 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 2.2 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-4 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 33 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-5 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 3.3 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 1-1623793-9 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 3.9 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-6 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 47 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-8 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 68 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 3-1623795-9 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | 6.8 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |
| 4-1623795-1 | Product Drawing
| Wire Wound | 5 W | Up to 1kΩ | .022 Ω | 5 % | Axial-Leaded | Copper | 22 x 10 x 9 mm |