Product Description
TE's KILOVAC K1K DC contactors are small, hermetically sealed 1000 A/ 1000 V switching devices which is suitable for harsh & explosive environments.
View All DT RECP ASM Products (18)
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
-
Enclosure Type
Hermetically Sealed, Sealed
Configuration Features
-
Number of Poles
1
-
Auxiliary Switch Contact Arrangement
1 Form A, SPST-NO
Electrical Characteristics
-
Coil Resistance (Ω)
15, 72
-
Coil Voltage Rating (VDC)
14, 16, 32
-
Contact Switching Voltage (Max) (VDC)
1000
-
Actuating System
DC
Contact Features
-
Contact Arrangement
1 Form X, SPST-NO DM
-
Contact Current Rating (A)
1000
Termination Features
-
Auxiliary Termination Connection Type
Flying Lead
-
Mains Termination Connection Type
1/4-20 UNC-2B, Bus Bar
-
Coil Termination Connection Type
Flying Lead
Mechanical Attachment
-
Product Mount Type
Chassis
-
Torque (Main) (in-lbs)
45 – 55
Dimensions
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.34
-
Coil Wire Length
381 mm [ 15 in ]
Reference Number
-
TE Internal Number
CAT-DC-K1K-CONT